IESNA:LM-63-2002
[TEST]P1200469
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-927-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9097
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
917.7 953.7 1020.3 1095.5 1161.2 1219.1 1265.1 1295.3 1306.8 1318.3
1364.8 1405.1 1464 1589.1 1768.3 1981.6 2195.8 2403.8 2587.8 2737.3
2903.1 3055.5 3212.2 3359.3 3490.7 3534.7 3460 3276.4 2792.9 1799.5
656.5 239.1 125.6 69.5 37.4 11 0
917.7 959.9 1028.4 1102.7 1170.7 1225.9 1273.8 1302.5 1314.5 1325.5
1366.7 1404.6 1458.8 1572.3 1746.3 1954.3 2161.3 2375 2561.9 2731.6
2887.3 3064.1 3212.7 3360.3 3497.4 3559.2 3516.1 3348.8 2901.2 1945.2
745.7 261.7 138 75.2 39.8 13.4 0
917.7 954.1 1018.8 1091.7 1155.9 1211.5 1254.6 1282.9 1293.9 1298.7
1330.8 1373.9 1422.3 1513.4 1667.7 1862.7 2085.6 2310.3 2514.5 2681.2
2833.6 3004.2 3195.9 3385.2 3565.4 3710.6 3808.9 3803.1 3468.1 2553.8
1186.6 387.2 198.4 111.2 52.2 17.3 0
917.7 948.9 1008.3 1075.9 1134.3 1185.1 1226.3 1251.2 1261.8 1265.1
1282.4 1328.4 1374.9 1429 1531.6 1680.2 1861.3 2064.5 2281.6 2503
2721 2948.2 3188.3 3452.8 3723.6 3935.4 4110.3 4293.8 4362.4 3798.3
2384.1 916.3 355.6 193.1 105.4 33.5 0
917.7 946.5 998.7 1059.1 1113.2 1160.7 1200.5 1226.3 1238.8 1245
1253.6 1283.8 1334.2 1375.8 1427.6 1516.7 1648 1810 1999.8 2223.6
2486.7 2783.8 3095.3 3456.6 3774.4 4088.2 4411.2 4803.2 5253.2 5353.4
4493.7 2763.7 1184.2 533.4 260.7 102.1 0
917.7 940.2 983.4 1033.7 1084.5 1131.9 1172.2 1202.8 1220.6 1233.5
1243.6 1262.8 1301.6 1350.9 1392.1 1440.1 1520.1 1637 1796.1 1977.3
2184.8 2416.2 2672.1 2967.3 3305.7 3720.7 4213.8 4807.1 5618.4 6381.8
6343 5089.3 3022.5 1292.5 448.1 100.6 0
917.7 939.8 981.4 1033.2 1081.1 1127.6 1168.3 1200 1219.1 1233
1243.1 1262.3 1298.7 1347.1 1390.2 1437.2 1511 1616.9 1776.5 1943.2
2157 2367.4 2618.5 2906.5 3248.2 3664.1 4157.7 4754.8 5568.1 6378.9
6361.7 5128.2 3083.3 1328.9 458.1 103 0
917.7 935.9 970.4 1013.1 1058.1 1102.2 1145.3 1180.8 1205.2 1223.9
1242.6 1267.1 1294.4 1320.3 1356.2 1406.5 1464.5 1537.3 1646.6 1798.5
1984.9 2204.9 2469.4 2794.3 3178.2 3622.4 4112.2 4648 5293 5875.3
5775.6 4617.3 2744 1084 324 64.2 0
917.7 933.5 958 993.4 1033.2 1074.4 1117.5 1156.4 1188.5 1217.2
1245.5 1276.2 1301.6 1323.1 1350.4 1383 1437.7 1517.2 1640.4 1815.3
2047.7 2340.5 2685.1 3068 3463.8 3879.8 4312 4775.4 5237.9 5384.1
4914.9 3498.3 1644.2 578.4 230.5 91.1 0
917.7 926.8 943.6 969 1001.6 1038.5 1079.7 1118 1153.5 1188.5
1223 1257.5 1286.7 1314 1342.3 1374.4 1423.3 1503.8 1640.4 1841.2
2118.6 2457.9 2830.8 3216.5 3613.3 4018.8 4442.9 4825.8 4994.5 4666.7
3604.7 1809.1 544.9 231 135.6 68.5 0
917.7 924.9 935.4 955.1 980.5 1011.6 1045.2 1081.1 1116.1 1152
1190.9 1231.1 1271.4 1306.4 1345.2 1390.7 1457.8 1566.1 1730.5 1963.9
2301.2 2696.6 3157.6 3633 4132.8 4550.7 4893.8 5005.5 4691.1 3762.4
2343.9 928.7 278.4 115 55.6 18.2 0
917.7 922 930.6 947.4 972.3 997.7 1030.8 1064.8 1098.9 1132.4
1171.7 1214.3 1257 1295.8 1341.3 1392.1 1467.4 1569.9 1722.8 1943.2
2246.1 2631.4 3073.7 3525.2 3941.1 4260.8 4420.8 4322.6 3891.8 2960.6
1693.1 645.5 223.8 91.5 39.8 8.1 0
917.7 920.6 925.9 943.6 965.2 991.5 1019.8 1050.5 1083 1114.2
1149.7 1189.9 1228.2 1267.1 1308.8 1358.1 1418.5 1502.4 1612.1 1759.7
1971.5 2259.5 2604.1 2953 3245.3 3410.1 3383.3 3152.3 2734.4 2039.1
1119.5 430.3 168.2 83.9 53.2 20.1 0
917.7 915.3 921.1 935.4 955.6 980.5 1007.8 1034.6 1060.5 1083
1108 1131 1152 1168.8 1176 1175.1 1163.6 1142.5 1116.1 1091.2
1068.2 1058.6 1058.6 1039.4 961.8 812.3 621.1 450.5 335.5 260.2
208.9 172.5 142.8 113.1 74.8 31.6 0
917.7 912.9 918.2 935 957 981.4 1007.8 1033.7 1058.6 1074.4
1082.1 1079.7 1070.1 1049 1015.5 971.4 918.2 859.7 797.4 726.5
657.5 590.9 527.1 468.2 414.5 371.9 334 306.2 279.9 252.1
218 184.5 146.6 108.3 65.7 29.7 0
917.7 910 919.1 936.4 959.9 986.2 1016.4 1044.2 1061 1067.7
1059.6 1039 1013.1 980 944.1 901.9 849.7 790.7 727 659.9
593.8 531.9 477.8 431.8 391 357.5 329.2 312.9 292.3 265.5
231.9 186.4 144.2 102.6 59.4 30.7 0
917.7 909.6 919.6 940.7 966.1 997.3 1028.4 1050 1060 1058.6
1047.1 1030.3 1001.1 961.3 915.3 868.8 819.5 762.4 699.2 634.5
574.6 524.7 480.2 441.8 406.9 375.7 357.5 340.7 341.2 343.6
321.1 280.3 249.2 193.6 134.2 89.6 0
917.7 912 924.4 946.9 979.1 1009.7 1034.2 1053.3 1059.6 1058.1
1048.5 1027.9 993.4 951.3 901.9 850.1 785.9 716.9 649.8 589.9
539.1 496.5 460.5 429.4 398.7 371.4 348.4 375.7 428.4 451.9
439.9 420.8 403.5 325.9 261.2 185.5 0
917.7 912.4 927.8 954.6 985.3 1017.4 1040.4 1054.3 1058.6 1057.6
1049 1029.4 996.8 955.6 895.7 826.7 746.1 670.4 597.6 541.5
489.8 450.5 417.9 392 366.6 333.1 347 381.5 399.2 391
370 368.5 320.6 262.1 221.9 157.7 0
917.7 912.9 930.2 958.9 992.5 1022.2 1043.3 1055.2 1060 1058.6
1050 1032.7 1007.3 966.1 900.9 815.6 721.2 631.1 553 488.8
436.6 400.2 374.3 352.7 318.7 312.5 330.7 351.3 344.6 325.4
310.5 295.7 242 197.9 167.2 118.4 0
917.7 913.4 932.1 962.3 998.7 1027 1048.5 1061 1067.2 1065.8
1055.7 1041.8 1016.4 969.5 897.6 804.1 698.7 593.8 505.1 442.3
399.2 368.5 346 323.5 294.2 302.4 319.2 328.7 318.2 351.7
323 288.5 216.6 174.9 144.2 88.7 0
917.7 915.3 933 963.2 997.3 1028.9 1050.5 1062.9 1070.1 1070.6
1063.4 1050.9 1026.5 981.4 908.1 811.3 700.1 590.4 499.3 437.1
396.8 366.1 343.1 318.7 290.4 299 315.3 324.9 313.9 348.9
323 263.1 209.4 173 143.8 69.5 0
